This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Plastic pH Electrode BNC Connector
SEN-20508

MIKROE Plastic pH Electrode BNC Connector

SKU: SEN-20508

The MIKROE Plastic pH Electrode BNC Connector is the high accuracy pH probe.

Out of stock
SKU
SEN-20508

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Plastic pH Electrode BNC connector is the high accuracy pH probe. This plastic probe can be used on all pH meters that have a BNC connection. It's protected by a plastic body reducing the possibility of damage to the probe to a minimum. This probe can read the pH liquid value without any problem.

This probe can be used with all pH meters that have an input for the BNC connection with a 3m long cable. The sensitive part of the probe (in the shape of a ball) is partially protected by a probe's plastic body that makes the possibility of mechanical damage significantly reduced. The EPH101 is used to measure the pH value of various liquids (due to the present plastic protection), and it can also be immersed in liquids that are inflow in a system). It is stored in a plastic bottle with gel and has a very long shelf life.

A pH (potential of Hydrogen) probe measures the hydrogen ion activity in a liquid. At the tip of a pH probe is a membrane that permits hydrogen ions from the liquid to be measured to defuse into the outer layer of the membrane, while larger ions remain in the solution. The difference in the concentration of hydrogen ions outside the probe vs inside the pH probe creates a small current proportional to the concentration of hydrogen ions in the measured liquid.

Features & Specs

  • pH Range: Min. 0, Max. 14
  • Cable Length: 3m
  • Weight: 0.1kg
  • Operating Temperature Range: 25°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Plastic pH Electrode BNC Connector
MIKROE Plastic pH Electrode BNC Connector SEN-20508
$34.95 retail price.

Available Discounts

  • $33.20 | 25+ units
  • $31.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing