This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Magneto 11 Click
SEN-20515

MIKROE Magneto 11 Click

SKU: SEN-20515
Out of stock
SKU
SEN-20515

Magneto 11 Click is a compact add-on board that contains an accurate and reliable magnetic sensing device.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Magneto 11 Click is a compact add-on board that contains an accurate and reliable magnetic sensing device. This board features the AS5510, a linear hall sensor with 10-bit resolution, and an I2C interface from ams AG. It can measure the absolute position of lateral movement of a simple 2-pole magnet. A lateral stroke of 0.5mm ~ 2mm can be measured with air gaps around 1.0mm, depending on the magnet size. The AS5510 may be switched to a Power-Down state when it is not used to conserve power. This Click board™ is suitable for position sensing applications requiring a small magnetic range where noise is a critical design parameter.

Magneto 11 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Magneto 11 Click as its foundation uses the AS5510, a 10-bit linear position sensor with digital position (interface) output from ams AG. The AS5510 can measure the absolute position of lateral movement in combination with a diametrical two-pole magnet. The sensor needs a simple 2-pole magnet to measure a lateral movement, and the measured distance depends on the magnet geometry. A lateral stroke of 0.5mm ~ 2mm can be measured with air gaps around 1.0mm, depending on the magnet size. With stronger magnets, even higher lateral strokes and air gaps are possible.

The AS5510 comes in a version of a ±50mT full-scale sensing range to deliver the highest reliability and durability in contactless position measurements. By selecting different measurement ranges, it is possible to choose different sensitivity values; the default sensitivity value of the AS5510 is 97.66µT/LSB. It also features a Power-Down mode that helps save energy and maximize run-time in battery-powered applications.

Magneto 11 Click communicates with MCU using the standard I2C 2-Wire interface for switching between four different sensitivity ranges and for simple data transmission to an MCU, supporting Fast Mode Plus operation with a clock frequency up to 1MHz. The absolute position is measured with a resolution of 10 bit = 1024 positions, and it is provided as a digital value on the serial interface. Besides, the AS5510 allows choosing the least significant bit (LSB) of its I2C peripheral address using the SMD jumper labeled ADDR SEL. The selection can be made by positioning the SMD jumper to an appropriate position marked as 1 or 0.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Magnetic Sensing Range: Min. -50 mT, Max. +50 mT
  • Default Sensitivity: 97.66 µT/LSB
  • Resolution: 10 bit
  • Operating Temperature Range: Min. -30°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Magneto 11 Click
MIKROE Magneto 11 Click SEN-20515