MIKROE Pi Click Shield

Pi Click Shield is an extension for Raspberry Pi®, the low-cost mini-computer. It's a simple shield with a mikroBUS™ host socket to make your Raspberry Pi compatible with more than 70 different types of Click boards™. The Click board™ enhanced Pi can have GSM, GPS, WiFi, ZigBee, Bluetooth and a whole range of other, more unusual functionalities, like thunder detection, proximity and color sensing etc. Software examples for Click boards™ are available on Libstock, giving you a repository of working code to use as it is, or as a starting point for your own projects. The package includes two 1x8 and a single 2x13 female socket, as well as a 12mm distancer with two screws.

  • Integration: 2x13 female socket
  • Compatibility: Raspberry Pi, mikroBUS™
  • Input Voltage: 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.