Speaker - PCB Mount
COM-27247
Speaker - PCB Mount
SKU: COM-27247
$2.10
In stock
SKU
COM-27247
This through-hole speaker is great for projects where you need something that sounds better than a piezo buzzer but don't have room for a full-blown speaker.
Product Overview
This through-hole speaker is great for projects where you need something that sounds better than a piezo buzzer but don't have room for a full-blown speaker. This 30mm diameter speaker is encased in plastic and will handle about 100mW of power.
Hookup Accessories
Features & Specs
- Rated Input Power: 1.0W
- Max Input Power: 1.5W
- Rated Impedance: 8±15% Ω /2KHz/2.8V
- Resonance Frequency: 1200±20% Hz/2.8V
- Sound Pressure Level: 105±3 dB at (AVG 0.8, 1.0, 1.2, 1.5) KHz 0.1W/0.1m baffle board (IEC)
- Frequency Range: FOHZ ~ 15KHz
- Total Harmonic Distortion: 10%MAX at 1KHz, 0.15W
- Operating Temperature Range: -20°C~+60°C
Customer Reviews

Speaker - PCB Mount
$2.10
COM-27247
Stock and Customer Discounts
$2.1 retail price.
Available Discounts
- $2.00 | 10+ units
- $1.89 | 25+ units
- $1.79 | 100+ units