SparkFun RedBot Buzzer
ROB-12567

SparkFun RedBot Buzzer

SKU: ROB-12567
Special Price Current price: $1.95 Regular Price Original price: $5.95
In stock
SKU
ROB-12567
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This buzzer is an add-on for your RedBot that gives your robot the ability to make awesome beep-boop noises or alerts when something interesting (or terrible) happens. The buzzer works by making use of two I/O pins on a controller board to create different noises based on the different frequency of I/O toggling. If you are using this buzzer on a RedBot, simply plug it in to one of the many 3-pin I/O ports and get your robot to make some noise.

The buzzer has a 3-pin header which connects directly to the RedBot Mainboard or via male to female jumper wires. Use the included RedBot library to detect sound alarms and make some noise.

Check out the entire RedBot family of products!

Features & Specs

  • 1.0" x 0.52" (25.33 x 13.37 mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RedBot Buzzer
SparkFun RedBot Buzzer
Special Price Current price: $1.95 Regular Price Original price: $5.95
ROB-12567
$1.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing