This product has been retired from our catalog and is no longer for sale.

SparkFun Qwiic Speaker Kit
KIT-21230

SparkFun Qwiic Speaker Kit

SKU: KIT-21230

The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic interface!

In stock
SKU
KIT-21230

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with stereo audio via a simple Qwiic interface! Included in this kit, you will find two thin speakers, all connecting cables (that includes power and Qwiic), a wall adapter, as well as a SparkFun Qwiic Speaker Amp and RedBoard Artemis Nano. Thanks to the kit being Qwiic-enabled, no soldering is required, either!

The SparkFun Qwiic Speaker Amp features the Texas Instruments TPA2016D2 stereo, filter-free class-D audio power amplifier. What distinguishes this audio amplifier from others is that it features volume control (i.e. gain), Dynamic Range Compression (DRC), Automatic Gain Control (AGC), enable/disable amplifier, and its ability to be configured through software via I2C. Its efficient class-D operation also means low heat and long battery life when driving 4Ω speakers at up to 2.8W in stereo, and 8Ω speakers at up to 1.7W in stereo. This is quite a bit more power than the mono amplifier (TPA2005D1) or Noisy Cricket stereo amplifier (LM4853). It won't shake a stadium but it will provide plenty of volume for your audio projects.

Along with the Speaker Amp, you will get the RedBoard Artemis Nano as your Arduino microcontroller. The RedBoard Artemis Nano is a minimal but extremely handy implementation of the Artemis module. A lightweight, 0.8mm thick PCB, with onboard LiPo-battery charging and a Qwiic connector, this board is easy to implement into very small projects. A dual row of ground connections makes it easy to add lots of buttons, LEDs, and anything that requires its own GND connection. At the same time, the board is breadboard compatible if you solder the inner rows of pins.

Includes:

Features & Specs

Documentation

SparkFun Qwiic Speaker Amp

SparkFun RedBoard Artemis Nano

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Speaker Kit
SparkFun Qwiic Speaker Kit KIT-21230
$39.95 retail price.

Available Discounts

  • $37.95 | 10+ units
  • $35.96 | 25+ units
  • $33.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing