Hobby Gearmotor - 58 RPM, Female Connectors (Single)

This is a single hobby gearmotor from DAGU. This gearmotor requires a voltage of 4.5V with a no load current of 190mA (max 250mA) while possessing a gearbox ratio of 120:1 and a wheel speed of 58 RPM unloaded. The leads on this gearmotor terminate in female connectors.

  • Voltage: 4.5VDC
  • No Load Speed: 58 RPM
  • No Load Current: 190mA (max 250mA)
  • Torque: 800gf.cm min

Hobby Gearmotor - 58 RPM, Female Connectors (Single) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.