This product has been retired from our catalog and is no longer for sale.

SparkFun Raspberry Pi Zero W Basic Kit
KIT-23091

SparkFun Raspberry Pi Zero W Basic Kit

SKU: KIT-23091

The SparkFun Raspberry Pi Zero W Basic Kit provides everything you need to start with this miniaturized Pi without breaking the bank.

Out of stock
SKU
KIT-23091

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The Raspberry Pi Zero W can be a bit tricky to set up with its unique power and cable requirements. That's where this kit comes in. The SparkFun Raspberry Pi Zero W Basic Kit provides you with everything you need to get started with this miniaturized Pi, all without breaking the bank.

The Raspberry Pi Zero W is still the Pi you know and love, but at a largely reduced size of only 65mm long by 30mm wide, and at a very economical price. With the addition of wireless LAN and Bluetooth®, the Raspberry Pi Zero W is ideal for building embedded Internet of Things (IoT) projects. The Pi Zero W has been designed to be as flexible and compact as possible, with mini connectors and an unpopulated 40-pin GPIO allowing you to use only what your project requires.

Inside each kit, you will find a Raspberry Pi Zero W, a 64GB MicroSD Card that meets the Raspberry Pi Foundation's performance metrics, Mini HDMI and USB OTG cables, and a high-quality wall adapter. This kit provides everything you need to get started with the Pi Zero W.

Features & Specs

Raspberry Pi Zero W:

  • 802.11 b/g/n wireless LAN
  • Bluetooth® 4.1
  • Bluetooth Low Energy (BLE)
  • 1GHz, single-core CPU
  • 512MB RAM
  • Mini HDMI and USB On-The-Go ports
  • Micro USB power
  • HAT-compatible 40-pin header pins
  • Composite video and reset headers
  • CSI camera connector

64GB MicroSD Card:

  • 64GB Capacity
  • 170MB/s Read
  • 70MB/s Write
  • U3 and V30 Speed Performance
  • A2 Application Performance
  • Comes with MicroSD to SD Adapter

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Raspberry Pi Zero W Basic Kit
SparkFun Raspberry Pi Zero W Basic Kit KIT-23091
$45.48 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing