Raspberry Pi 5 Case - Black/Grey
PRT-23588
Raspberry Pi 5 Case - Black/Grey
SKU: PRT-23588
$10.50
In stock
SKU
PRT-23588
With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed fan.
Product Overview
The Raspberry Pi 5 case is a refinement of the Raspberry Pi 4 case. With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed fan. The fan is powered and controlled from a dedicated connector on the Raspberry Pi 5 PCB.
The case is Black and Grey in color. We also sell it in the signature Raspberry Pi red/white color scheme. Check the related products below.
Hookup Accessories
Features & Specs
- Axial fan spec:
- 30mm × 30mm × 7.5mm dimensions
- Four wires: power, ground, PWM, and tachometer
- The fan is quiet with an FDB bearing for low noise and increased longevity (50k hours)
- Max fan speed is 8000RPM
- Max airflow is approx 2.79CFM
- Case spec:
- A four-part ABS plastic enclosure that easily clips together
- An accessories envelope included in the box contains a dedicated Pi 5 heatsink to stick on the CPU, plus four silicone feet on a strip
Customer Reviews

Raspberry Pi 5 Case - Black/Grey
$10.50
PRT-23588
Stock and Customer Discounts
$10.5 retail price.