Creative Commons images are CC BY 2.0

Experiential Robotics Platform (XRP) - DIY Kit

Added to your shopping cart

The Experiential Robotics Platform (XRP) is a hands-on, comprehensive robotics platform and includes everything needed to build and program a robot to perform beginning through advanced tasks - building the foundation for innovative thinking, science, engineering, and problem solving. The platform provides:

  • Progression from fundamental robotics to driving, line following, using sensors, using a robotic arm, and culminates in building an autonomous delivery robot
  • Coding environment includes Blockly tools/libraries, Python, and the FIRST ® Robotics coding development tool, WPILib
  • Easy-to-assemble hardware kit that can be assembled completely tool free (no soldering, no screws)
  • Online activities and modules that build on one another
  • Content designed for middle and high-school students and beginners
  • Jumping off point for customizing the robot in countless ways
Educator and FIRST Team Discount Available: SparkFun and its partners are proud to work closely with the education community. We offer a significant discount on the XRP Robotics Platform Kit with an Educator account, including FIRST teams. Please contact support@sparkfun.com to get started.

This kit is the hardware arm of the XRP. At the heart of it is the XRP Controller Board, which includes an on-board Raspberry Pi® Pico W featuring the RP2040 microcontroller; low-power accelerometer + gyroscope 6-DoF IMU (LSM6DSOX from STMicroelectronics®); a Qwiic® connector for easy integration of sensors and accessories; two dual-channel motor drivers for four motors total; two servo headers; a momentary button switch; and more. The kit also includes an ultrasonic rangefinder, line follower, two motors with encoders, servo motor, Qwiic cables, two casters, two o-rings, and a battery holder. The robot is normally powered by 4xAA batteries (not included in the kit), but any supply up to 11V is supported via the barrel connector.

This more economical DIY version of the XRP Kit does NOT come with a chassis. Encouraging you to print and use your own.

The online modules, accessible at experientialrobotics.org, were developed by Worcester Polytechnic Institute (WPI) through its OpenSTEM platform and serve as a comprehensive introduction to robotics. The modules and content progression have been tested with hundreds of users and have been refined to the current form, which is still in beta. The content offers a fun, engaging experience and asks users to solve real-world robotics challenges.

  • 1x XRP Controller Board
  • 1x Ultrasonic Distance Sensor
  • 1x Servo (Sub-Micro Size)
  • 2x Hobby Motor with Encoder
  • 2x Caster
  • 2x O-Ring
  • 2x Flexible Qwiic Cable - Female Jumper (4-pin) with Heat Shrink
  • 1x Battery Holder - 4xAA to Barrel Jack Connector
  • 1x Custom Line Follower Board
  • 1x XRP Sticker Sheet

Experiential Robotics Platform (XRP) - DIY Kit Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.