SparkFun Ardumoto Shield Kit
KIT-14180

SparkFun Ardumoto Shield Kit

SKU: KIT-14180
$36.50
In stock
SKU
KIT-14180
In stock
Stock/Discounts

Product Overview

Robots are fun, and Arduinos are easy. So wouldn't it be nice if there were a kit that included everything you need to get your Arduino device set up to control a simple two-motor-circuit buddy? The SparkFun Ardumoto Shield Kit is perfect for any robot enthusiast and includes an Ardumoto Shield, as well as pairs of tires, motors, connectors and wires. And, of course, it’s all stuffed in a classic SparkFun red box (which may come in handy as a robot chassis).

The Ardumoto Shield is an easy-to-use dual-motor controller for Arduino. Combined with an Arduino, the Ardumoto makes a fantastic controller platform for RC vehicles or even small autonomous robots. At the heart of the Ardumoto --- the big, black chip right in the middle --- is an L298, one of our favorite dual-channel motor drivers around, capable of driving up to 2A per channel. The board takes its power from the same Vin line as the Arduino board and includes blue and yellow LEDs to indicate active direction. All driver lines are diode protected from back EMF.

Note: The motors included with this kit are not compatible with the Wheel Encoder kit. Sorry for the inconvenience.

Kit Includes:

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Ardumoto Shield Kit
SparkFun Ardumoto Shield Kit
$36.50
KIT-14180
$36.5 retail price.

Available Discounts

  • $34.68 | 10+ units
  • $32.85 | 25+ units
  • $31.03 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing