SparkFun Motor Driver - Dual TB6612FNG (with Headers)
ROB-14450

SparkFun Motor Driver - Dual TB6612FNG (with Headers)

SKU: ROB-14450

Control two DC motors up to 1.2A each with the SparkFun TB6612FNG Motor Driver, now with pre-soldered headers for easy setup.

$14.50
In stock
SKU
ROB-14450
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The TB6612FNG Motor Driver can control up to two DC motors at a constant current of 1.2A (3.2A peak). Two input signals (IN1 and IN2) can be used to control the motor in one of four function modes: CW, CCW, short-brake, and stop. The two motor outputs (A and B) can be separately controlled, and the speed of each motor is controlled via a PWM input signal with a frequency up to 100kHz. The STBY pin should be pulled high to take the motor out of standby mode. Due to popular demand, this version of the SparkFun Motor Driver includes pre-soldered male headers for ease of use. With the headers already soldered on, you can jump right in to using this little board without any assembly!

Logic supply voltage (VCC) can be in the range of 2.7--5.5VDC, while the motor supply (VM) is limited to a maximum voltage of 15VDC. The output current is rated up to 1.2A per channel (or up to 3.2A for a short, single pulse).

The board comes with all components installed as shown. Decoupling capacitors are included on both supply lines. All pins of the TB6612FNG are broken out to two 0.1" pitch headers; the pins are arranged such that input pins are on one side and output pins are on the other.

Note: If you are looking for the SparkFun Motor Driver without headers, it can be found here or in the Similar Products below.

Features & Specs

  • Power supply voltage: VM = 15V max, VCC = 2.7--5.5V
  • Output current: Iout = 1.2A (average) / 3.2A (peak)
  •  Standby control to save power
  •  CW/CCW/short-brake/stop motor control modes
  •  Built-in thermal shutdown circuit and low-voltage detecting circuit
  •  All pins of the TB6612FNG broken out to 0.1" spaced pins
  •  Filtering capacitors on both supply lines
  •  Pre-soldered headers

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Motor Driver - Dual TB6612FNG (with Headers)
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
$14.50
ROB-14450
$14.5 retail price.

Available Discounts

  • $13.78 | 10+ units
  • $13.05 | 25+ units
  • $12.33 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing