Macchina OBD-II 3-Way Breakout
BOB-25069
Macchina OBD-II 3-Way Breakout
SKU: BOB-25069
This OBD2 Breakout board is designed to simplify OBD2 device development.
$42.95
In stock
Only 3 left
SKU
BOB-25069
Product Overview
This OBD2 Breakout board is designed to simplify OBD2 device development. The junction blocks allow you to change how signals move between connectors. Install a jumper wire between rows to make "through" connections or jump over to other pins to rearrange signals. The board can function in several "modes" by altering how the signals route through the system.
Hookup Accessories
Features & Specs
- 1 input OBD2 connector (MALE pins)
- 2 output connectors (FEMALE pins)
- 12V input power source: Use an external 12V power adapter when doing desktop OBD2 development. If an OBD2 extension cable is used, you'll get power from the car
- Power jumpers: Control power to each output by installing jumpers
- Junction blocks: Route OBD2 signals to the connectors as needed. All signals are broken out and available
- CAN termination resistors: 2 sets available
- Green LED confirms power is ON
Documentation
Customer Reviews

Macchina OBD-II 3-Way Breakout
$42.95
BOB-25069