u-blox Multi-band Active GNSS Antenna - L1, L5 (ANN-MB5)
GPS-25071

u-blox Multi-band Active GNSS Antenna - L1, L5 (ANN-MB5)

SKU: GPS-25071
$36.50
In stock
SKU
GPS-25071
Backorder
Stock/Discounts

ANN-MB5 is a perfect match to the u-blox L1/L5 multi-band meter-level GNSS technology (e.g., F10 standard precision platform).

Helpful Documentation

Product Overview

The u-blox ANN-MB5 multi-band (L1/L5/E5a/B2a/NavIC) active GNSS antenna is designed for the new generation of multi-frequency, multi-constellation standard precision GNSS technology, which can achieve the most accurate, reliable, and robust positioning even in challenging environments. ANN-MB5’s compact design, excellent price-to-performance ratio, and easy mounting features ensure a fast, easy, and reliable multi-band antenna solution for mass adoption. ANN-MB5 is a perfect match to the u-blox L1/L5 multi-band meter-level GNSS technology (e.g., F10 standard precision platform), providing you with the ready-to-use, multi-frequency antenna you'll need to minimize the evaluation and design efforts, and speed up time-to-market.

Hookup Accessories

Features & Specs

  • Weight: 103.8g (including cable)
  • Dimensions: 49.1 x 46.1 x 15.9mm
  • Cable Length: 3m, RG174 standard
  • Connector: SMA
  • Mounting: Magnetic Base
  • Frequency:
  • L1 band: 1559-1608MHz
  • L5/E5a/B2a/NavIC band: 1164-1186MHz
  • VSWR: Max.2
  • Impedance: 50 Ohm
  • Peak Gain (over 12cm diameter ground plane):
  • L1 band: 4.5dBic
  • L5/E5a/B2a/NavIC band: 4.0dBic
  • Polarization: RHCP

Documentation

Customer Reviews

u-blox Multi-band Active GNSS Antenna - L1, L5 (ANN-MB5)
u-blox Multi-band Active GNSS Antenna - L1, L5 (ANN-MB5)
$36.50
GPS-25071