Raspberry Pi M.2 HAT+
An M.2 HAT+ for the Raspberry Pi 5. Allows you to interface with devices such as M.2 SSDs.
Product Overview
The Raspberry Pi M.2 HAT+ enables you to connect M.2 peripherals such as NVMe drives and AI accelerators to Raspberry Pi 5’s PCIe 2.0 interface, supporting fast (up to 500 MB/s) data transfer to and from NVMe drives and other PCIe accessories.
Raspberry Pi 5’s single-lane PCI Express 2.0 interface is exposed on a 16-pin, 0.5mm- pitch FPC connector; the M.2 HAT+ M Key is a mechanical adapter board that convert sbetween this connector and a subset of the M.2 standard. It supports devices that have the M.2 M key edge connector, in the 2230 and 2242 form factors. It is capable of supplying up to 3A to connected M.2 devices. The Raspberry Pi M.2 HAT+ conforms to the Raspberry Pi HAT+ specification and is auto-detected by the latest Raspberry Pi software/firmware. It is supplied with a 16mm stacking header and threaded spacers, so it can be fitted to a Raspberry Pi 5 with the Raspberry Pi Active Cooler in place.
Features & Specs
- Supports single-lane PCIe 2.0 interface (500 MB/s peak transfer rate)
- Supports devices that use the M.2 M key edge connector
- Supports devices with the 2230 or 2242 form factor
- Capable of supplying up to 3A to connected M.2 devices
- Includes power and activity LEDs
- Conforms to the Raspberry Pi HAT+ specification
- Supplied with ribbon cable, 16mm stacking header, threaded spacers and screws, and knurled double-flanged screw to secure and support the M.2 peripheral
- 0°C to 50°C (ambient) Operating Temperature
Documentation
Customer Reviews
