Espressif Border Router - ESP Thread BR-Zigbee GW
A development board that supports all fundamental network features to build a Thread Border Router and integrates rich product level features.
Product Overview
Espressif Thread Border Router is based on the combination of Espressif’s Wi-Fi and 802.15.4 SoCs, built on the ESP-IDF and open-source OpenThread stack. This solution has obtained the Thread 1.3 Certified Component Certificate issued by the Thread Group, complying with the latest Thread 1.3 standard, and supporting Matter application scenario. It supports all fundamental network features to build a Thread Border Router and integrates rich product level features for quick productization.
Functionality includes bi-directional IPv6 Connectivity, Service Discovery, and Multicast Forwarding among other features.
-
Surface Mount Bluetooth v5.0, Thread, Zigbee Transceiver Module (2.4GHz, U.FL)
Special Price Current price: $8.95 Regular Price Original price: $18.95In stock -
-
Features & Specs
- Bi-directional IPv6 Connectivity
- Service Discovery
- Multicast Forwarding
- NAT64
- RCP update
- RF coexistence
- Web GUI
Documentation
Customer Reviews
