iFixit Moray Driver Kit
The Moray is the perfect every-day-carry toolkit or junk drawer standby to prevent your stuff from becoming junk.
Product Overview
Measuring a portable 0.9in. x 3.1in. x 4.9in., the Moray is the perfect every-day-carry toolkit or junk drawer standby to prevent your stuff from becoming junk.
iFixit built the Moray using data from thousands of repair manuals and teardowns, ensuring you have a compact assortment of bits for electronics and home repair. Their 4mm, polymer handle, precision bit driver has an integrated SIM Eject pin, magnetic bit socket, knurled grip, and swivel top with in-handle bit storage—and the 32 precision driver bits have a 4mm hex shank and extended-reach long necks.
Standard and security bits like Phillips and Pentalobes will get you into most electronic devices and small household appliances, and an assortment of Hex and specialty bits come in handy for furniture and older devices. Whether you're a professional fixer or a weekend warrior, the Moray has what you need to disassemble and repair smartphones, laptops, new and vintage game consoles, kitchen appliances, and more.
Includes:
- Easy-to-Open Magnetized Case
- Lid with Built-in Sorting Tray
- 4mm Precision Bit Driver with Integrated SIM Eject Tool
- 32 Screwdriver Bits
- Phillips: 000, 0, 1, 2
- Flathead: 1, 2.5, 4mm
- Torx: T3, T4, T5
- Torx Security: TR6, TR8, TR10, TR15
- Pentalobe: P2, P5
- Hex: 1.5, 2.5, 3, 4mm
- Tri-point: Y000, Y00, Y0, Y1
- Nut Driver: 2.5, 5mm
- Gamebit: 3.8, 4.5mm
- Triangle: 2, 3mm
- iPhone Standoff Bit
- Oval Drive
Features & Specs
- Driver Material: Polymer
- Foam: EVA
- Bit Metal: S2 Steel
- Case Material: ABS
- Dimensions: 0.9" x 3.1" x 4.9" (2.2 x 7.8 x 12.4cm)
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units