XRP Motor to Breadboard Jumper Cable - 6in. (6-pin JST-SH)
CAB-25597
XRP Motor to Breadboard Jumper Cable - 6in. (6-pin JST-SH)
SKU: CAB-25597
This is a jumper adapter cable that comes pre-terminated with a 6-pin JST-SH connector on one end and a breadboard hookup pigtail on the other.
$1.75
In stock
SKU
CAB-25597
Product Overview
This is a jumper adapter cable that comes pre-terminated with a 6-pin JST-SH connector on one end and a breadboard hookup pigtail on the other. This cable was designed to allow users to easily breakout the pins from the motor connectors on the XRP control board.
Similar Items
Hookup Accessories
Features & Specs
- Length: 6 inches
- Wire Gauge: 28 AWG
- Connector Type: JST-SH
- Pin Count: 6
Documentation
Customer Reviews

XRP Motor to Breadboard Jumper Cable - 6in. (6-pin JST-SH)
$1.75
CAB-25597