Crush It Essential Clamp Set
Not only are these clamps heavy-duty and molded from glass-filled nylon, they're magnetically actuated making removal quick and easy.
Product Overview
We love workholding; it's a fundamental aspect of machining that can’t be overlooked so workholding has become something we obsess over.
Not only are these clamps heavy-duty and molded from glass-filled nylon, they're magnetically actuated making removal quick and easy.
In addition to making these from durable polymers, the new Crush-It Essentials and Stops are reinforced with stainless steel hardware making them significantly stronger than anything 3D printed while remaining less of a threat to end mills should you mill through one.
To make the kit even more versatile we’ve included 2 sets of jaws for the Crush-It Essentials- a serrated option for maximum grip on softer surfaces and a flat version for use with metals and hardwood.
These clamps were designed for use with M6 hardware and are suitable for use on any machine with a Hybrid Table.
Includes:
- 4x Crush-It Essential Clamps with Serrated Jaws
- 4x Replacement Flat Jaws
- 4x Crush-It Stops
- 4x Essential Clamps
- 1x Crush-It Nutz 'n Bolts Kit:
- Plastic case
- Qty 12 - Teez Nutz
- Qty 6 - M6 x 16mm bolts
- Qty 6 - M6 x 20mm bolts
- Qty 6 - M6 x 25mm bolts
- Qty 6 - M6 x 30mm bolts
- Qty 6 - M6 x 35mm bolts
- Qty 6 - M6 x 40mm bolts
Customer Reviews
