Mini Speaker - 1W, 8 Ohm
COM-26553

Mini Speaker - 1W, 8 Ohm

SKU: COM-26553
$1.25
In stock
SKU
COM-26553
Backorder
Stock/Discounts

This 1W, 8 Ohm speaker is only 20mm in diameter and is 4mm thick.

Product Overview

This compact mini speaker, measuring just 20mm in diameter and 4mm thick, delivers a surprisingly powerful 1W output at 8 ohms. Its diminutive size makes it ideal for a variety of applications, including DIY projects, portable audio devices, and even greeting cards.

Hookup Accessories

Features & Specs

  • Power: 1W
  • Resistance: 8 Ohm
  • Diameter: 20mm
  • Thickness: 4mm
  • Cable Length: 60mm
  • Magnetic

Customer Reviews

Mini Speaker - 1W, 8 Ohm
Mini Speaker - 1W, 8 Ohm
$1.25
COM-26553

Stock and Customer Discounts

$1.25 retail price.

Available Discounts

  • $1.19 | 25+ units
  • $1.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing