Multi-Directional Switch 5 Position - D-Pad (SMD)
COM-26850
Multi-Directional Switch 5 Position - D-Pad (SMD)
SKU: COM-26850
$0.95
In stock
SKU
COM-26850
This is a small, 5-way directional pad.
Helpful Documentation
Product Overview
This is a small, 5-way directional pad. When connected to a microcontroller, push the 5-way tactile switch toward a direction (up, down, left, right, or center) to provide additional input for your application.
This is the same D-Pad used on the SparkFun Qwiic Directional Pad.
Hookup Accessories
Features & Specs
- Rating: 12VDC, 100mA
- Contact Resistance: 80mΩ Max
- Insulation Resistance: 100MΩ Min
- Mechanical Life: 50,000 cycles Min
- Mounting Style: SMD
- Dimensions: 10.5 x 10.5 x 1.7mm
Documentation
Customer Reviews

Multi-Directional Switch 5 Position - D-Pad (SMD)
$0.95
COM-26850
Stock and Customer Discounts
$0.95 retail price.
Available Discounts
- $0.90 | 10+ units
- $0.86 | 25+ units
- $0.81 | 100+ units