Raspberry Pi Compute Module 5 Development Kit

Added to your shopping cart

A compete development kit for the Raspberry Pi Compute Module 5, providing all products required to allow an engineer to start a design “out of the box”. This includes a Raspberry Pi Compute Module 5 32GB Wireless with 4GB RAM, Metal Case, IO Board, Passive Cooler, Power Supply (NA plug), Antenna, and HDMI and USB A to C Cables.

  • Raspberry Pi Compute Module 5, with wireless, 4GB RAM, 32GB eMMC Storage
  • Compute Module 5 Metal Case
  • Compute Module 5 IO Board
  • Compute Module 5 Passive Cooler
  • Raspberry Pi 27W USB Type-C PD Power Supply (North American Plug Style)
  • Antenna Kit
  • Standard HDMI Cable
  • USB-A to USB-C Cable

Raspberry Pi Compute Module 5 Development Kit Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #667626 / about 6 days ago / 1

    How do you order the compute module 5 development kit with a different compute module (CM5 32GB/8GB)?

    • Pearce / about 5 days ago / 1

      This is the only development kit available at the moment. Though all parts are available separately.

Customer Reviews

No reviews yet.