Op-Amp - LM258P (Through-Hole)
COM-27840
Op-Amp - LM258P (Through-Hole)
SKU: COM-27840
$0.25
In stock
SKU
COM-27840
If you're looking for a good, standard op-amp the LM258P should fill most of your needs.
Helpful Documentation
Product Overview
The LM258P is a great, easy-to-use dual-channel Op-amp. Op-amps have so many applications we figured we should probably carry at least one in a DIP package. LM258P applications include transducer amplifiers, DC gain blocks and all the conventional op-amp circuits.
If you're looking for a good, standard op-amp the LM258P should fill most of your needs. It can handle a supply of 3-32VDC and source up to 20mA per channel. This op-amp is great if you need to operate two individual op-amps from a single power supply. Comes in an 8-pin DIP package.
Hookup Accessories
Features & Specs
- Number of Circuits: 2
- Slew Rate: 0.3V/µs
- Gain Bandwidth Product: 700kHz
- Current - Input Bias: 20nA
- Voltage - Input Offset: 3mV
- Current - Supply: 500µA (x2 Channels)
- Current - Output / Channel: 40mA
- Voltage - Supply Span (Min): 3V
- Voltage - Supply Span (Max): 32V
- Operating Temperature: -25°C ~ 85°C (TA)
- Mounting Type: Through Hole
Documentation
Customer Reviews

Op-Amp - LM258P (Through-Hole)
$0.25
COM-27840
Stock and Customer Discounts
$0.25 retail price.
Available Discounts
- $0.24 | 10+ units
- $0.23 | 25+ units
- $0.21 | 100+ units