SparkFun Ideal Diode Breakout
COM-27925

SparkFun Ideal Diode Breakout

SKU: COM-27925

Need some extra help keeping your project up and running while hot-swapping power supplies? The SparkFun Ideal Diode Breakout is - you guessed it - ideal.

$5.50
In stock
SKU
COM-27925
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Keep your project powered up during power supply hot swaps with the SparkFun Ideal Diode Breakout. This compact (15.2mm x 12.7mm) breakout board features four channels and ground connections, providing reliable one-way voltage control. Ideal diodes minimize forward voltage drop, internal power dissipation, and reverse DC leakage current, making them perfect for dynamic power selection and switchover, over-voltage protection, and projects requiring stable power input.

This breakout boasts impressive performance with a typical forward voltage drop as low as 8mV at 0.1A (20V input) and 62mV at 1A (20V input), ensuring efficient power delivery. The forward voltage drop is typically 275mV at 4A (20V input) for higher current applications. The typical on-resistance ranges from 69mΩ (20V, 4A) to 260mΩ (1.8V, 0.1A), depending on the input voltage and current. Reverse leakage current is minimal, ranging from -50µA to -560µA depending on the reverse voltage and again on the input voltage.

Features & Specs

  • Board Measurements: 15.2mm x 12.7mm
  • Typical Forward Voltage Drop:
    • 8mV (I=0.1A, VIN=20V)
    • 12mV (I=0.1A, VIN=5V)
    • 26mV (I=0.1A, VIN=1.8V)
    • 62mV (I=1A, VIN=20V)
    • 79mV (I=1A, VIN=5V)
    • 120mV (I=1A, VIN=1.8V)
    • 275mV (I=4A, VIN=20V)
    • 350mV (I=4A, VIN=5V)
    • 350mV (I=4A, VIN=1.8V)
  • Typical On Resistance:
    • 69mΩ (VIN=20V, I=4A)
    • 62mΩ (VIN=20V, I=1A)
    • 78mΩ (VIN=20V, I=0.1A)
    • 88mΩ (VIN=5V, I=4A)
    • 79mΩ (VIN=5V, I=1A)
    • 120mΩ (VIN=5V, I=0.1A)
    • 160mΩ (VIN=1.8V, I=4A)
    • 120mΩ (VIN=1.8V, I=1A)
    • 260mΩ (VIN=1.8V, I=0.1A)
  • Typical Reverse Leakage Current:
    • -50μA (VIN=1.8V, V_fwd=-1V)
    • -190μA (VIN=1.8V, V_fwd=-8V)
    • -110μA (VIN=5V, V_fwd=-1V)
    • -260μA (VIN=5V, V_fwd=-8V)
    • -420μA (VIN=20V, V_fwd=-1V)
    • -560μA (VIN=20V, V_fwd=-8V)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Ideal Diode Breakout
SparkFun Ideal Diode Breakout
$5.50
COM-27925
$5.5 retail price.

Available Discounts

  • $5.23 | 10+ units
  • $4.95 | 25+ units
  • $4.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing