This product has been retired from our catalog and is no longer for sale.

Proto-PIC LED Selection Kit - 375pcs
KIT-20120

Proto-PIC LED Selection Kit - 375pcs

SKU: KIT-20120
Out of stock
SKU
KIT-20120

This is a handy selection of popular LED's in a handy carrying case.

This product has been retired from our catalog and is no longer for sale.

Product Overview

LEDs - those blinky things. A must have for power indication, pin status, opto-electronic sensors, and fun blinky displays.

This is a handy selection of popular LED's in a handy carrying case, perfect for your lab bench or tool kit. This kit includes multiple colors of both 3mm & 5mm. All are 3V and 20mA.

Hookup Accessories

Features & Specs

  • Red 3mm, 620-630nm, 1.9-2.1V, 20mA, 3000-4000mcd
  • Red 5mm, 620-630nm, 2.8-3.1V, 20mA, 4000-5000mcd
  • Yellow 3mm, 580-590nm, 1.9-2.1V, 20mA, 5000-6000mcd
  • Yellow 5mm, 580-590nm, 2.8-3.1V, 20mA, 4000-5000mcd
  • Green 3mm, 570-573nm, 3.2-3.4V, 20mA, 10000-12000mcd
  • Green 5mm, 570-573nm, 3.0-3.4V, 20mA, 12000-14000mcd
  • White 3mm, 610-620nm, 1.8-2.2V, 20mA, 3000-4000mcd
  • White 5mm, 500-620nm, 3.0-3.2V, 20mA, 12000-14000mcd
  • Blue 3mm, 460-470nm, 3.2-3.4V, 20mA, 3000-4000mcd
  • Blue 5mm, 460-470nm, 3.0-3.4V, 20mA, 5000-6000mcd

Customer Reviews

Proto-PIC LED Selection Kit - 375pcs
Proto-PIC LED Selection Kit - 375pcs KIT-20120

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing