Pycom Pytrack 2.0 X
GPS-17315
Pycom Pytrack 2.0 X
SKU: GPS-17315
Out of stock
SKU
GPS-17315
Pycom Pytrack Expansion Shield that adds the functionality of a super accurate GNSS, Glonass GPS to Pycom development boards.
Product Overview
Pycom Pytrack Expansion Shield adds the functionality of a super accurate GNSS, Glonass GPS to Pycom development boards. Pytrack shields use a USB interface with serial access while including a LiPo battery charger, MicroSD card capability, and a three-axis, 12-bit accelerometer. These Pycom shields feature an ultra low power operation mode (~1uA in deep sleep) and can operate in -40°C to 85°C temperatures.
Hookup Accessories
Features & Specs
- A super accurate GNSS + Glonass GPS
- Location Services Supported
- GPS
- GLONASS
- Aalileo
- QZSS
- 3 axis 12-bit accelerometer
- USB port with serial access
- 55mm x 35mm x 10mm
- LiPo battery charger
- MicroSD card compatibility
- Ultra low power operation (~1uA in deep sleep)
Documentation
Customer Reviews

Pycom Pytrack 2.0 X
GPS-17315
Stock and Customer Discounts
$47.95 retail price.
Available Discounts
- $45.55 | 25+ units
- $43.16 | 100+ units