This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Pyroelectric Dual Channel Sensor - Fat A
SEN-16967

Pyroelectric Dual Channel Sensor - Fat A

SKU: SEN-16967

Infrared Detectors Fat A (5.73m/80nm) Fat A Ref (5.60m/80nm).

Out of stock
SKU
SEN-16967

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Infrared Detectors Fat A (5.73m/80nm) Fat A Ref (5.60m/80nm).

Pyreos Thin Film Pyroelectric Dual Channel Sensors are ideal for gas detection and other substance concentration measurements. The IR sensors feature exceptionally high responsivity, low microphonics, and class-leading thermal and electrical stability. The high-performance current mode sensors feature a signal to noise of ~10,000 and offer a fast, stable response over a wide operating frequency range. The sensor elements are built into a low noise circuit that has an internal CMOS op-amp, with a 10GΩ feedback resistor outputting a voltage signal centered around half the supply rail.

Features & Specs

  • Filter Aperture: 2.6mm square
  • Element Size: 1000 µm x 1000 µm
  • Package: TO39
  • Photo Sensitivity: 150,000 V/W
  • Detectivity D-start at 500,f,1: 3.5e8 cm*sqrt Hz/W
  • Noise: 70 μV√Hz
  • Max. Voltage: 8.0V
  • Min. Voltage: 2.7V
  • Microphonics: S vib~2 μV/ g at 10Hz
  • Time Constant: ~12 ms
  • Operating Temperature: -40 to +85 °C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pyroelectric Dual Channel Sensor - Fat A
Pyroelectric Dual Channel Sensor - Fat A SEN-16967
$291.95 retail price.

Available Discounts

  • $277.35 | 25+ units
  • $262.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing