This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Pyroelectric Dual Channel Sensor - Protein (9.61m/150nm)
SEN-16968

Pyroelectric Dual Channel Sensor - Protein (9.61m/150nm)

SKU: SEN-16968
Out of stock
SKU
SEN-16968

Infrared Detectors Protein (9.61m/150nm) Protein Ref (6.46m/130nm).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Infrared Detectors Protein (9.61m/150nm) Protein Ref (6.46m/130nm).

Pyreos Thin Film Pyroelectric Dual Channel Sensors are ideal for gas detection and other substance concentration measurements. The IR sensors feature exceptionally high responsivity, low microphonics, and class-leading thermal and electrical stability. The high-performance current mode sensors feature a signal to noise of ~10,000 and offer a fast, stable response over a wide operating frequency range. The sensor elements are built into a low noise circuit that has an internal CMOS op-amp, with a 10GΩ feedback resistor outputting a voltage signal centered around half the supply rail.

Features & Specs

  • Filter: aperture 2.6 mm square
  • Max. Voltage: 8.0 V
  • Min. Voltage: 2.7 V
  • Element size: 1000 µm x 1000 µm
  • Package: TO39
  • Responsivity: 150,000 V/W
  • Microphonics: S vib~2 μV/ g at 10Hz
  • D*: 3.5 x 108 cm√Hz/ W
  • Time Constant: ~12 ms
  • Noise: 70 μV√Hz
  • Operating Temperature: -40 to +85 °C

Documentation

Customer Reviews

Pyroelectric Dual Channel Sensor - Protein (9.61m/150nm)
Pyroelectric Dual Channel Sensor - Protein (9.61m/150nm) SEN-16968

Stock and Customer Discounts

$291.95 retail price.

Available Discounts

  • $277.35 | 25+ units
  • $262.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing