This product has been retired from our catalog and is no longer for sale.

Quad-band Cellular Antenna SMA
CEL-08347

Quad-band Cellular Antenna SMA

SKU: CEL-08347
Out of stock
SKU
CEL-08347

This product has been retired from our catalog and is no longer for sale.

Product Overview

This high gain, 7.75" antenna is perfect for AVL applications where cellular reception is a must. Connector is regular SMA so don't confuse it with 2.4GHz antennas.

Specifications:

  • GSM/850E : 824 to 894MHz
  • GSM : 880 to 960MHz
  • DCS : 1710 to 1880MHz
  • PCS : 1850 to 1990MHz

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Quad-band Cellular Antenna SMA
Quad-band Cellular Antenna SMA CEL-08347
$11.5 retail price.

Available Discounts

  • $10.93 | 25+ units
  • $10.35 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing