This product has been retired from our catalog and is no longer for sale. View the updated version below. SEN-18345

Qwiic Air Quality Sensor - SGP40
SPX-17729

Qwiic Air Quality Sensor - SGP40

SKU: SPX-17729
Out of stock
SKU
SPX-17729

This product has been retired from our catalog and is no longer for sale. View the updated version below. SEN-18345

Product Overview

The SparkFun SGP40 Air Quality Sensor provides a measurement of the quality of the air in your room or house. The Sensirion metal oxide (MOx) sensor features a temperature controlled micro hotplate and provides a humidity-compensated volatile organic compound (VOC) based indoor air quality signal.

The VOC Algorithm in our Arduino Library automatically adapts to the environment the sensor is exposed to and translates the raw signal into a VOC Index as a robust measure for indoor air quality. Both sensing element and VOC Algorithm feature an unmatched robustness against contaminating gases present in real world applications enabling a unique long term stability as well as low drift and device to device variation.

The SGP40 communicates via I2C so naturally we broke out the pins on the sensor to Qwiic connectors so you can easily connect it to SparkFun's ever growing Qwiic Ecosystem!


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Uses I2C interface (Qwiic-enabled)

  • I2C Address: 0x59
  • 2x Qwiic connectors

Operating voltage range:

  • 1.7V - 3.6V (Typ. 3.3V)
  • The Qwiic interface provides 3.3V

Output signal:

  • Digital raw value (SRAW): 0 - 65535 ticks
  • Digital processed value (VOC Index): 0 - 500 VOC Index points

Switch-on behavior:

  • Time until reliably detecting VOC events: <60s
  • Time until specifications are met: <1h

Recommended sampling interval:

  • VOC Index: 1s
  • SRAW: 0.5s - 10s (Typ. 1s)

Typical current consumption:

  • 2.6mA during continuous operation (at 3.3V)
  • 34µA when idle (heater off)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Qwiic Air Quality Sensor - SGP40
Qwiic Air Quality Sensor - SGP40 SPX-17729
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing