SparkFun Qwiic Pro Micro - USB-C
DEV-15795

SparkFun Qwiic Pro Micro - USB-C

SKU: DEV-15795

The SparkFun Qwiic Pro Micro adds a reset button, Qwiic connector, USB-C, and castellated pads to the miniaturized Arduino board!

$23.95
In stock
SKU
DEV-15795
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microcontrollers once more! The SparkFun Qwiic Pro Micro is a revision of the original Pro Micro and is, overall, functionally the same as the previous version. The board is the same size as the original Pro Micro but we added a few additional features by shrinking down some components on the board such as a reset button, Qwiic connector, USB-C, and castellated pads (this makes it really handy for you custom keyboard creators out there)! Think the Pro Mini except with an ATmega32U4 on board and full USB functionality.

This tiny little board does all of the neat-o Arduino tricks that you're familiar with: nine channels of 10-bit ADC, five PWM pins, 12 DIOs as well as hardware serial connections Rx and Tx. Running at 5V and 16MHz, this board will remind you a lot of your other favorite Arduino-compatible boards but this little guy can go just about anywhere. There is a voltage regulator on board so it can accept voltage up to 6VDC. If you're supplying unregulated power to the board, be sure to connect to the "RAW" pin on not VCC.

The benefit of the reset button is to quickly reset the board or place it into bootloader mode without the need to take out a piece of jumper wire. The USB micro-b connector has been replaced with the USB type C connector. The through-hole pads have castellated edges for each pin to add a lower profile in your projects should you decide to build it into another assembly during production. Finally, a Qwiic connector is populated on the bottom of the board to easily add Qwiic enabled I2C devices to your projects!

Not sure which Arduino or Arduino-compatible board is right for you? Check out our Arduino Comparison Guide!


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • ATmega32U4 running at 5V/16MHz
  • AP2112 3.3V Voltage Regulator
  • Supported under Arduino IDE v1.0.1+
  • On-Board USB-C connector for programming
  • PTH Pads w/ Castellated Edges
  • 9x 10-bit ADC pins
  • 12x Digital I/Os (5 are PWM capable)
  • Hardware Serial Connections
    • UART (i.e. Rx and Tx)
    • Qwiic Connector for I2C
    • SPI
  • Small Arduino-Compatible Board
  • Reset Button
  • Dimensions: 1.3in x 0.7in

Which Pro Micro is Right for You?

The classic 5V Arduino-compatible board, perfect for simple projects using standard 5V sensors and code. No FTDI Breakout required!

  • Processor: ATmega32U4 (8-bit)
  • Speed: 16 MHz
  • Voltage: 5V
  • USB Port: Micro-USB
  • Wireless: None
  • Unique Extras: Drive Higher-Current Loads

The low-voltage version of the classic board, designed for battery-powered projects or 3.3V sensors. No FTDI Breakout required!

  • Processor: ATmega32U4 (8-bit)
  • Speed: 8 MHz
  • Voltage: 3.3V
  • USB Port: Micro-USB
  • Wireless: None
  • Unique Extras: Lower Power Consumption

A modernized version of the classic 5V board, upgraded with a robust USB-C connector and a Qwiic port for easy sensor connection.

  • Processor: ATmega32U4 (8-bit)
  • Speed: 16 MHz
  • Voltage: 5V
  • USB Port: USB-C
  • Wireless: None
  • Unique Extras: Qwiic & Castellated Pads

An IoT flagship featuring WiFi and Bluetooth Low Energy (BLE) in the tiny Pro Micro footprint, ideal for connected projects.

  • Processor: ESP32-C3 (32-bit)
  • Speed: 160 MHz
  • Voltage: 3.3V
  • USB Port: USB-C
  • Wireless: WiFi & Bluetooth 5
  • Unique Extras: RISC-V & Built-in Antenna

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Pro Micro - USB-C
SparkFun Qwiic Pro Micro - USB-C
$23.95
DEV-15795
$23.95 retail price.

Available Discounts

  • $22.75 | 10+ units
  • $21.56 | 25+ units
  • $20.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing