Rain Gauge
SEN-28867

Rain Gauge

SKU: SEN-28867

The rain gauge, as you may have guessed, measures rainfall. The rain gauge is a self-emptying bucket-type rain gauge which activates a momentary button closure for each 0.011" (0.2794mm) of rain that are collected.

$14.95
In stock
SKU
SEN-28867
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The rain gauge, as you may have guessed, measures rainfall. The rain gauge is a self-emptying bucket-type rain gauge which activates a momentary button closure for each 0.011" (0.2794mm) of rain that are collected. The closure of the momentary switch can be measured using interrupt pins or a digital counter. The center conductors of the RJ11 connector are connected to the gauge's switch.

This is the rain gauge that is used with the weather meter kit.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Rain Gauge
Rain Gauge
$14.95
SEN-28867
$14.95 retail price.

Available Discounts

  • $14.20 | 10+ units
  • $13.46 | 25+ units
  • $12.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing