Raspberry Pi 400 Personal Computer Kit
KIT-17377

Raspberry Pi 400 Personal Computer Kit

SKU: KIT-17377

Everything you will need to get started using the Raspberry Pi 400; power adaptor, wired mouse, micro HDMI to HDMI, guidebook, microSD card w/ Raspbian

$100.00
In stock
SKU
KIT-17377
Backorder
Stock/Discounts

Product Overview

The Raspberry Pi 400 is a complete Raspberry Pi 4-based personal computer, integrated into a keyboard. By incorporating the board into a keyboard, it removes the need for a case and other accessories normally needed to run a Raspberry and creates a more clean configuration. It makes for the perfect configuration for a public machine or in an educational setting including the incorporation of a Kensington lock (Locking port used on laptops for security in public spaces).

The Raspberry Pi 400 features a Broadcom 1.8GHz quad-core ARM Cortex-A72 CPU with 4GB of DDR4 RAM. VideoCore VI graphics (OpenGL ES 3.1, Vulkan) and 4kp60 HEVC decode provide the ability to run a 4k monitor at 60FPS or 2x 4k monitors at 30FPS through the two micro HDMI ports. An Ethernet port provides true Gigabit Ethernet support and there's two USB 3.0 and 1 USB 2.0 ports available for accessories and HIDs. A USB-C port is used for power and supports 5V, 3A operation. Finally the standard Raspberry Pi 40 pin connector is present on the back of the keyboard for HAT support.

The Kit includes everything else you will need to get started using the Raspberry Pi 400. It includes a USB Type C power adapter (North American), a wired mouse, 1 meter micro HDMI to HDMI cable (monitor not included), a 16GB micro SD with Raspbian pre-loaded, and the Raspberry Pi Beginners Guide book.

Includes:

  • Raspberry Pi 400 - computer in keyboard
  • USB Type C power adapter (North American)
  • Wired mouse
  • 1 meter micro HDMI to HDMI cable
  • 16GB micro SD with Raspbian pre-loaded
  • Raspberry Pi Beginners Guide book

Features & Specs

  • Raspberry Pi 400 Personal Computer
  • Broadcom 1.8GHz quad-core ARM Cortex-A72 CPU
  • 4GB LPDDR4-3200 DRAM
  • VideoCore VI graphics (OpenGL ES 3.1, Vulkan)
  • 4kp60 HEVC decode
  • True Gigabit Ethernet
  • 2 × USB 3.0 and 1 × USB 2.0 ports
  • 2 × micro-HDMI ports (1 × 4kp60 or 2 × 4kp30)
  • USB-C for input power, supporting 5V 3A operation
  • Raspberry Pi-compatible 40-pin horizontal GPIO connector
  • Kensington lock (Locking port used on laptops for security in public spaces)
  • Raspberry Pi USB C Wall Adapter
  • Raspberry Pi Mouse (Wired)
  • 1 Meter micro HDMI to HDMI Cable
  • 16GB microSD Card with Raspbian Pre-loaded
  • Raspberry Pi Beginners Guide Book

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 400 Personal Computer Kit
Raspberry Pi 400 Personal Computer Kit
$100.00
KIT-17377
$100 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing