Raspberry Pi 45W USB-C Power Supply
TOL-29160

Raspberry Pi 45W USB-C Power Supply

SKU: TOL-29160

The Raspberry Pi 45W USB-C Power Supply provides a reliable and efficient source of power for a wide range of USB-C devices, including Raspberry Pi boards and third-party hardware.

$20.15
In stock
SKU
TOL-29160
In stock
Stock/Discounts

Product Overview

The Raspberry Pi 45W USB-C Power Supply provides a reliable and efficient source of power for a wide range of USB-C devices, including Raspberry Pi boards and third-party hardware. It supports USB Power Delivery (PD) with output profiles of 5.1V/5.0A, 9V/5.0A, 12V/3.75A, 15V/3.0A, and 20V/2.25A, making it suitable for devices with varying power requirements. The supply accepts 100–240V AC input at 50/60Hz and includes a 1.5-meter 17AWG USB-C output cable.

Features & Specs

  • Input: 100 – 240Vac

     

  • Output: 5.1V/5.0A, 9.0V/5.0A, 12.0V/3.75A, 15.0V/3.0A, 20.0V/2.25A (Power delivery)

     

  • Connector: USB-C

     

  • Cable: 1.5m 17AWG, white or black

     

  • Plug types:

     

    • US, Canada (type A)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 45W USB-C Power Supply
Raspberry Pi 45W USB-C Power Supply
$20.15
TOL-29160
$20.15 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing