Raspberry Pi 500+ Kit
KIT-29820

Raspberry Pi 500+ Kit

SKU: KIT-29820

The Raspberry Pi 500+ is the complete, high-performance computer built into a customizable RGB mechanical keyboard, now upgraded with 16GB of RAM and a 256GB SSD for superior performance.

$430.00
In stock
SKU
KIT-29820
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi 500+ is an all-in-one personal computer built into a compact keyboard, now updated with a high-quality mechanical keyboard featuring individually addressable RGB backlighting and replaceable key switches. Compared to the original Raspberry Pi 500, this version doubles the memory capacity to 16GB of LPDDR4X-4267 SDRAM. It includes a pre-loaded 256GB SSD, providing faster system responsiveness and expanded storage for applications, development, and desktop workloads.

Powered by a 2.4GHz quad-core 64-bit Arm Cortex-A76 processor with VideoCore VII graphics, the Raspberry Pi 500+ supports dual micro-HDMI outputs, Gigabit Ethernet, 802.11ac Wi-Fi, and Bluetooth 5.0. I/O includes two USB 3.0 ports, one USB 2.0 port, a 40-pin GPIO header for hardware expansion, and a microSD slot with SDR104 and command-queuing support. The system is designed for 5V/5A operation via a USB-C power supply, and includes a power button integrated into the keyboard chassis. Available in regional variants with 78, 79, or 83 keys, the mechanical keyboard combines desktop usability with the flexibility of the Raspberry Pi ecosystem.

The kit comes with everything needed to use the Raspberry Pi 500+ as a computer, minus the monitor (sold separately).

Features & Specs

  • Processor: 2.4GHz quad-core 64-bit Arm Cortex-A76, 512KB L2 cache per core, 2MB shared L3 cache
  • Graphics: VideoCore VII GPU
  • Memory: 16GB LPDDR4X-4267 SDRAM
  • Storage: 256GB SSD (pre-loaded with Raspberry Pi OS), microSD slot with SDR104 and CQE support
  • Networking: Gigabit Ethernet, 2.4GHz/5GHz 802.11ac Wi-Fi, Bluetooth 5.0 + BLE
  • Ports: 2 × USB 3.0 (5Gbps), 1 × USB 2.0, dual micro-HDMI
  • Expansion: 40-pin GPIO header
  • Keyboard: Mechanical, 78/79/83-key regional variants, per-key RGB LEDs, replaceable switches
  • Security: Kensington lock slot
  • Power: 5V/5A via USB-C supply, power button on keyboard

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi 500+ Kit
Raspberry Pi 500+ Kit
$430.00
KIT-29820
$430 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing