This product has been retired from our catalog and is no longer for sale.

Raspberry Pi Compute Module 3+ Development Kit
DEV-17277

Raspberry Pi Compute Module 3+ Development Kit

SKU: DEV-17277

The Compute Module 3+ Development Kit is made for developing industrial applications with CM3+, CM3+/Lite, CM3, CM3 Lite, and CM1.

Out of stock
SKU
DEV-17277

This product has been retired from our catalog and is no longer for sale.

Product Overview

The Compute Module 3+ Development Kit is made for developing industrial applications with CM3+, CM3+/Lite, CM3, CM3 Lite, and CM1.

The Development Kit contains the critical hardware that allows you to design the Compute Module into a custom system, and gives you the freedom to add extra components and place parts exactly where your product needs them.

The kit includes the Compute Module IO (CMIO) board, which is a simple, open-source breakout board into which you can plug a Compute Module. The board hosts 120 GPIO pins, an HDMI port, a USB port, two camera ports, and two display ports.

Note: A separate power supply, such as this Universal Power Supply, is required to power the product (not included in the kit).

Includes:

  • CMIO v3 breakout board
  • CM3+/32GB Compute Module
  • CM3+/Lite Compute Module
  • CMCDA board (breaks in half to 1 × camera and 1 × display adapter)
  • 2 × 22W, 0.5mm pitch, 50mm length small FFCs for the adapters
  • USB B to USB A cable (for programming)
  • 4 × pin header female-to-female jumper leads (20cm), to allow connecting display and camera I2C

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Compute Module 3+ Development Kit
Raspberry Pi Compute Module 3+ Development Kit DEV-17277
$120 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing