Raspberry Pi Compute Module 3+ Lite
DEV-16830

Raspberry Pi Compute Module 3+ Lite

SKU: DEV-16830

This module allows a designer to leverage the Raspberry Pi hardware and software stack in their own custom systems and form factors.

$25.00
In stock
SKU
DEV-16830
In stock
Stock/Discounts

Product Overview

The Raspberry Pi Compute Module 3+ Lite contains the guts of a Raspberry Pi 3 Model B+ (the BCM2837 processor and 1GB LPDDR2 RAM). This module allows a designer to leverage the Raspberry Pi hardware and software stack in their own custom systems and form factors. In addition this module has extra IO interfaces over and above what is available on the Raspberry Pi model A/B boards, opening up more options for the designer.

This is all integrated onto a small (67.6mm × 31mm) board that fits into a standard DDR2 SODIMM connector. You get the full flexibility of the BCM2837 SoC (which means that many more GPIOs and interfaces are available than with a standard Raspberry Pi), and designing the Module into a custom system should be relatively straightforward because all the tricky bits have been put onto the Module itself.

The CM3+ Lite product is the same as CM3+ except the eMMC Flash is not fitted, and the SD/eMMC interface pins are available for the user to connect their own SD/eMMC device. Note that the CM3+ is electrically identical and, with the exception of higher CPU z-height, physically identical to the legacy CM3 products.

Note: The CM3+ modules require a software/firmware image dated November 2018 or newer to function correctly.

Features & Specs

  • Broadcom BCM2837B0, Cortex-A53 (ARMv8) 64-bit SoC @ 1.2GHz
  • 1GB LPDDR2 SDRAM
  • Operating Supply Voltage: 1.8V, 3.3V
  • Minimum Operating Temperature: -25C
  • Maximum Operating Temperature: +80C
  • HDMI, MIPI, USB, and GPIO interfaces on edge connector

Documentation

Customer Reviews

Raspberry Pi Compute Module 3+ Lite
Raspberry Pi Compute Module 3+ Lite
$25.00
DEV-16830
$25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing