Raspberry Pi Compute Module 5 16GB - 4GB RAM
Raspberry Pi Compute Module 5 with 16GB of eMMC Storage and 4GB of DRAM.
Helpful Documentation
Product Overview
The Raspberry Pi Compute Module 5 is a system on module that delivers the power of Raspberry Pi 5 in a form factor ideal for embedded applications. Priced from $45 and featuring a quad-core Arm Cortex-A76 processor, dual 4Kp60 HDMI output, Gigabit Ethernet, optional fully-certified wireless module providing Wi-Fi® and Bluetooth connectivity, and a variety of RAM and eMMC flash options. Compute Module 5 enables
you to leverage Raspberry Pi 5’s powerful hardware and optimized software stack in your own custom systems and form factors.
In comparison with its predecessor; Compute Module 5 features additional I/O interfaces, allowing even more flexibility and providing a greater breadth of options for product and application design. For cost-sensitive applications, Compute Module 5 is also available without eMMC flash.
Also available to assist product designers is the Raspberry Pi Development Kit for Compute Module 5, offering an ideal environment for prototyping embedded solutions. This comprehensive kit includes a Compute Module 5 and Compute Module 5 IO Board together with all the essential accessories to kick-start your product design.
This version has 16GB of on-board memory and 4GB of RAM.
Customer Reviews
