Raspberry Pi Compute Module 5 32GB (Wireless) - 2GB RAM
DEV-27492

Raspberry Pi Compute Module 5 32GB (Wireless) - 2GB RAM

SKU: DEV-27492

Raspberry Pi Compute Module 5 with 32GB of eMMC Storage and 2GB of DRAM with wireless functionality.

$95.00
Out of stock
SKU
DEV-27492
Out of stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Compute Module 5 is a system on module that delivers the power of Raspberry Pi 5 in a form factor ideal for embedded applications. Priced from $45 and featuring a quad-core Arm Cortex-A76 processor, dual 4Kp60 HDMI output, Gigabit Ethernet, optional fully-certified wireless module providing Wi-Fi® and Bluetooth connectivity, and a variety of RAM and eMMC flash options. Compute Module 5 enables
you to leverage Raspberry Pi 5’s powerful hardware and optimized software stack in your own custom systems and form factors.

In comparison with its predecessor; Compute Module 5 features additional I/O interfaces, allowing even more flexibility and providing a greater breadth of options for product and application design. For cost-sensitive applications, Compute Module 5 is also available without eMMC flash.

Also available to assist product designers is the Raspberry Pi Development Kit for Compute Module 5, offering an ideal environment for prototyping embedded solutions. This comprehensive kit includes a Compute Module 5 and Compute Module 5 IO Board together with all the essential accessories to kick-start your product design.

This version has 32GB of on-board memory. It has 2GB of RAM and wireless functionality (2.4 GHz / 5.0 GHz IEEE 802.11 b/g/n/ac and Bluetooth 5.0, BLE).

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Compute Module 5 32GB (Wireless) - 2GB RAM
Raspberry Pi Compute Module 5 32GB (Wireless) - 2GB RAM
$95.00
DEV-27492
$95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing