Raspberry Pi Compute Module 5 64GB - 4GB RAM (Wireless)
DEV-32032

Raspberry Pi Compute Module 5 64GB - 4GB RAM (Wireless)

SKU: DEV-32032

The Raspberry Pi Compute Module 5 (CM5) is a compact system-on-module based on the same Broadcom BCM2712 processor used in the Raspberry Pi 5. This version features a quad-core 64-bit Arm Cortex-A76 processor running at 2.4GHz, 4GB of LPDDR4-4267 SDRAM with ECC, 64GB of eMMC flash storage, and dual-band 2.4/5GHz 802.11ac Wi-Fi and Bluetooth 5.0/BLE. Designed for embedded applications, the CM5 exposes its interfaces through two 100-pin high-density connectors for integration with a custom carrier board.

$150.00
In stock
SKU
DEV-32032
Backorder
Stock/Discounts

Product Overview

The Raspberry Pi Compute Module 5 (CM5) is a compact system-on-module based on the same Broadcom BCM2712 processor used in the Raspberry Pi 5. This version features a quad-core 64-bit Arm Cortex-A76 processor running at 2.4GHz, 4GB of LPDDR4-4267 SDRAM with ECC, 64GB of eMMC flash storage, and dual-band 2.4/5GHz 802.11ac Wi-Fi and Bluetooth 5.0/BLE. Designed for embedded applications, the CM5 exposes its interfaces through two 100-pin high-density connectors for integration with a custom carrier board.

The Compute Module 5 provides a wide range of high-speed interfaces for embedded computing, including PCIe 2.0, Gigabit Ethernet, USB 3.0, USB 2.0, dual 4-lane MIPI camera/display interfaces, and up to 30 GPIO. Its VideoCore VII GPU supports OpenGL ES 3.1 and Vulkan 1.3, while hardware video decoding supports up to 4Kp60 HEVC. The wireless version also includes an onboard antenna with an option to use an external antenna through the module's U.FL connector.

At just 55mm × 40mm, the Compute Module 5 provides the processing capabilities of the Raspberry Pi 5 in a form factor intended for custom hardware, industrial equipment, automation systems, gateways, kiosks, and other embedded applications. The CM5 is mechanically compatible with the Compute Module 4 and is supported for production through at least January 2036.

Features & Specs

  • Broadcom BCM2712 quad-core 64-bit Arm Cortex-A76 processor @ 2.4GHz
  • 4GB LPDDR4-4267 SDRAM with ECC
  • 64GB eMMC flash storage
  • Dual-band 2.4GHz/5GHz 802.11ac Wi-Fi
  • Bluetooth 5.0 and Bluetooth Low Energy
  • Onboard wireless antenna with U.FL connector for external antenna
  • VideoCore VII GPU
  • OpenGL ES 3.1 and Vulkan 1.3 graphics
  • 4Kp60 HEVC hardware video decoding
  • 2 × 4-lane MIPI interfaces for camera/display
  • PCIe 2.0 ×1 interface supporting up to 5Gbps
  • Gigabit Ethernet PHY with IEEE 1588 support
  • 2 × USB 3.0 interfaces
  • 1 × USB 2.0 interface
  • Up to 30 × GPIO
  • Up to 5 × UART, I²C, and SPI interfaces
  • I²S, SDIO, DPI, PWM, and GPCLK peripherals
  • Dual 100-pin high-density connectors for carrier-board integration
  • 55mm × 40mm × 4.7mm module
  • Four M2.5 mounting holes
  • Operating temperature: -20°C to +85°C
  • Production planned through at least January 2036

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Compute Module 5 64GB - 4GB RAM (Wireless)
Raspberry Pi Compute Module 5 64GB - 4GB RAM (Wireless)
$150.00
DEV-32032
$150 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing