Raspberry Pi Compute Module 5 Lite (Wireless) - 8GB RAM
DEV-27496

Raspberry Pi Compute Module 5 Lite (Wireless) - 8GB RAM

SKU: DEV-27496

Raspberry Pi Compute Module 5 Lite with no storage and 8GB of DRAM with wireless functionality.

$170.00
In stock
SKU
DEV-27496
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Compute Module 5 is a system on module that delivers the power of Raspberry Pi 5 in a form factor ideal for embedded applications. Priced from $45 and featuring a quad-core Arm Cortex-A76 processor, dual 4Kp60 HDMI output, Gigabit Ethernet, optional fully-certified wireless module providing Wi-Fi® and Bluetooth connectivity, and a variety of RAM and eMMC flash options. Compute Module 5 enables
you to leverage Raspberry Pi 5’s powerful hardware and optimized software stack in your own custom systems and form factors.

In comparison with its predecessor; Compute Module 5 features additional I/O interfaces, allowing even more flexibility and providing a greater breadth of options for product and application design. For cost-sensitive applications, Compute Module 5 is also available without eMMC flash.

Also available to assist product designers is the Raspberry Pi Development Kit for Compute Module 5, offering an ideal environment for prototyping embedded solutions. This comprehensive kit includes a Compute Module 5 and Compute Module 5 IO Board together with all the essential accessories to kick-start your product design.

This is a Lite version meaning it has no on-board memory beyond RAM. It has 8GB of RAM and wireless functionality (2.4 GHz / 5.0 GHz IEEE 802.11 b/g/n/ac and Bluetooth 5.0, BLE).__

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Compute Module 5 Lite (Wireless) - 8GB RAM
Raspberry Pi Compute Module 5 Lite (Wireless) - 8GB RAM
$170.00
DEV-27496
$170 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing