Raspberry Pi Debug Probe
DEV-21802

Raspberry Pi Debug Probe

SKU: DEV-21802

The Raspberry Pi Debug Probe is an inexpensive, all-in-one USB to serial debug and UART bridge.

$13.20
In stock
SKU
DEV-21802
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Debug Probe is an inexpensive, all-in-one USB to serial debug and UART bridge. It provides the necessary hardware and cabling to support “plug and play” debugging of Raspberry Pi Pico and other microcontroller and microprocessor-based platforms.

The Raspberry Pi Debug Probe provides both a processor serial debug interface (by default this is the ARM Serial Wire Debug interface) and an industry-standard UART interface. Both interfaces use a 3-pin debug connector, as specified in the Raspberry Pi 3-pin debug connector specification.

Features & Specs

  • USB to two-wire serial debug
  • Arm CMSIS-DAP Serial Wire Debug supported by default
  • USB to UART bridge
  • Works with OpenOCD
  • Open source, easily upgradeable firmware
  • USB power cable and three debug cables included
  • 3.3V nominal I/O voltage
  • Follows the Raspberry Pi 3-pin Debug Specification

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Debug Probe
Raspberry Pi Debug Probe
$13.20
DEV-21802
$13.2 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing