Raspberry Pi Hat Hardware Kit
PRT-29327

Raspberry Pi Hat Hardware Kit

SKU: PRT-29327

Securely lift your Pi HAT over any large cooler with this hardware kit, featuring a tall header and rigid aluminum standoffs for a stable and reliable build.

$9.95
In stock
SKU
PRT-29327
Backorder
Stock/Discounts

Product Overview

Effortlessly mount any standard Pi HAT onto your Raspberry Pi 3, 4, or 5, even with a bulky cooling fan or heat sink installed. This harware kit provides everything you need for a clean and professional assembly. The tall 2x20 pin female GPIO header lifts your HAT, creating critical clearance over on-board components. Meanwhile, the kit also includes four durable 16mm aluminum hex standoffs and eight M2.5 Philips head machine screws, ensuring a far more rigid connection than typical nylon hardware. It's the perfect all-in-one solution for creating a stable and reliable project build.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Hat Hardware Kit
Raspberry Pi Hat Hardware Kit
$9.95
PRT-29327
$9.95 retail price.

Available Discounts

  • $9.45 | 10+ units
  • $8.96 | 25+ units
  • $8.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing