Raspberry Pi High Quality Camera M12 Mount
SEN-21333

Raspberry Pi High Quality Camera M12 Mount

SKU: SEN-21333
$50.00
In stock
SKU
SEN-21333
In stock
Stock/Discounts

The Raspberry Pi High Quality Camera M12 Mount is the same high quality camera as the previous model but with an M-12 lens mounting pattern.

Helpful Documentation

Product Overview

The Raspberry Pi High Quality Camera M12 Mount is the same high quality camera as the previous model. Many industrial users prefer to use M12-mount lenses. Previously you would have to connect them to the C-mount metalwork on the HQ Camera via an adapter. This module takes the High-Quality Camera and adds modified metalwork that supports M12-mount lenses natively.

The Raspberry Pi High Quality Camera has a 12.3 megapixel Sony IMX477 sensor which features a 7.9mm diagonal image size and back-illuminated sensor architecture with adjustable back focus. Additionally, this module features an included tripod thread just adjacent to the ribbon cable connector.

Note: A lens is required for this camera module and one is not included. There are two options in the related products, but we also encourage you to look to 3rd party sources for the lens that works best for you.

Hookup Accessories

Features & Specs

  • Sony IMX477R stacked, back-illuminated sensor, 12.3 megapixels, 7.9mm sensor diagonal, 1.55μm × 1.55μm pixel size
  • Ouput: RAW12/10/8, COMP8
  • Back focus: Adjustable (12.5mm – 22.4mm)
  • Lens standards: M12 Mount
  • IR cut filter: Integrated
  • Ribbon cable length: 200mm
  • Tripod mount: 1/4in. - 20

Documentation

Customer Reviews

Raspberry Pi High Quality Camera M12 Mount
Raspberry Pi High Quality Camera M12 Mount
$50.00
SEN-21333

Stock and Customer Discounts

$50 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing