Raspberry Pi HQ Camera Lens - 6mm Wide Angle
SEN-16762
Raspberry Pi HQ Camera Lens - 6mm Wide Angle
SKU: SEN-16762
$25.00
In stock
SKU
SEN-16762
This is the 6mm CS-mount wide angle lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module.
Product Overview
This is the 6mm CS-mount wide angle lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module. The lens produces a 3MP picture in a 0.5in image format and is easily interchangeable using the thumb screw and adapter included with the Pi HQ camera module.
This wide angle lens has a variety of applications when you need a large field of view (FOV) for projects like a DIY smart video doorbell, CCTV/home security, wildlife camera, or upgrade to IoT & robotics applications.
Hookup Accessories
Features & Specs
- Resolution: 3MP
- Image Format: 0.5"
- Aperture: F1.2
- Mount: CS
- Field Angle: 63°
- Back Focal Length: 7.53mm
- M.O.D.: 0.2m
- Dimensions: 30×34mm
Documentation
Customer Reviews
Raspberry Pi HQ Camera Lens - 6mm Wide Angle
$25.00
SEN-16762
Stock and Customer Discounts
$25 retail price.