This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Raspberry Pi IQAudio Codec Zero
DEV-17740

Raspberry Pi IQAudio Codec Zero

SKU: DEV-17740

The IQaudio Codec Zero delivers bi-directional digital audio signals between Raspberry Pi Zero and its onboard Dialog Semiconductor DA7212 codec.

Out of stock
SKU
DEV-17740

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The IQaudio Codec Zero is a Raspberry Pi Zero-sized audio I/O HAT. It delivers bi-directional digital audio signals (I2S) between Raspberry Pi Zero and its onboard Dialog Semiconductor DA7212 codec. Codec Zero supports a range of input and output devices, from the built-in MEMS microphone to external mono electret microphones and 1.2W, 8Ω mono speakers.

The IQaudio Codec Zero has green and red LEDs that can be used for status, and a tactile button that can be used to start an event. Codec Zero makes a great starting point for a walkie talkie, intelligent doorbell, vintage radio hack, or smart speaker.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi IQAudio Codec Zero
Raspberry Pi IQAudio Codec Zero DEV-17740
$20 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing