Raspberry Pi M.2 HAT+ Compact
DEV-29426

Raspberry Pi M.2 HAT+ Compact

SKU: DEV-29426

The Raspberry Pi M.2 HAT+ Compact brings the power of PCIe NVMe in a smaller HAT+ footprint and supports 2230 M.2 M-key devices at ~500 MB/s.

$27.00
In stock
SKU
DEV-29426
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi M.2 HAT+ Compact is a streamlined mechanical adapter for Raspberry Pi 5 that connects its single-lane PCIe 2.0 interface to M.2 M-key devices in compact form (e.g., 2230). Designed to fit more cleanly within Raspberry Pi enclosures, this variant allows a 30mm M.2 PCIe card to be placed between the Pi’s USB ports and the active cooler or case lid. It supports a peak throughput of ~500 MB/s and can provide up to 3A of power to the M.2 peripheral.

The Raspberry Pi M.2 HAT+ Compact conforms to the Raspberry Pi HAT+ specification and is autodetected by the latest Raspberry Pi software/firmware.

Features & Specs

  • Exposes Raspberry Pi 5’s single-lane PCIe 2.0 interface (~500 MB/s peak)
  • Supports M.2 M-key devices, especially in 2230 (compact) form factor
  • Delivers up to 3 A to connected M.2 peripherals
  • Compliant with Raspberry Pi HAT+ specification; auto-detected by firmware
  • Compact layout is small enough to allow a 30 mm M.2 card to fit between the Pi’s USB ports and cooler/case lid (improved enclosure compatibility)
  • Includes mounting accessories: ribbon cable, stacking header, spacers, knurled screw
  • Power and activity LEDs onboard
  • Designed to stack with Raspberry Pi Active Cooler

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi M.2 HAT+ Compact
Raspberry Pi M.2 HAT+ Compact
$27.00
DEV-29426
$27 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing