Raspberry Pi Pico 2 W with Headers
DEV-28830

Raspberry Pi Pico 2 W with Headers

SKU: DEV-28830

Raspberry Pi microcontroller board featuring the RP2350A and a wireless radio providing WiFi and Bluetooth functionality with headers pre-soldered.

$8.80
In stock
Only 2 left
SKU
DEV-28830
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Raspberry Pi Pico 2 series of microcontroller boards is built on RP2350: a high-performance, secure microcontroller. With a higher core clock speed, double the on-chip SRAM, double the on-board flash memory, more powerful Arm cores, optional RISC-V cores, new security features, and upgraded interfacing capabilities than the previous version. The Raspberry Pi Pico 2 series delivers a significant performance and feature boost while retaining hardware and software compatibility with earlier members of the Raspberry Pi Pico family.

The Pico 2 W adds wireless functionality with a 2.4GHz 802.11n wireless LAN and Bluetooth 5.2 wireless radio and on-board antenna. The radio holds modular compliance certification the United States.

This variation of the Pico 2 W comes with headers pre-soldered to the board. Making things like breadboarding much easier.

Features & Specs

RP2350A

  • A 150MHz system clock (versus 133MHz)
  • Dual Arm Cortex-M33 cores (versus dual Arm Cortex-M0+)
  • Dual RISC-V Hazard3 cores
  • 520KB RAM (versus 264KB)
  • 8KB on-chip OTP storage
  • A comprehensive security model, based on Arm TrustZone for Cortex-M
  • Greatly improved power efficiency compared to the RP2350

Raspberry Pi Pico 2 W also includes:

  • 4MB of on-board QSPI Flash memory (versus 2MB on Raspberry Pi Pico W) for code, data, and wireless firmware storage.
  • A CYW43439 wireless modem, supporting:
    • 2.4GHz 802.11n Wi-Fi
    • Bluetooth 5.2
  • Pre-soldered Headers

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Pico 2 W with Headers
Raspberry Pi Pico 2 W with Headers
$8.80
DEV-28830
$8.8 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing