Raspberry Pi Pico 2 with Headers
DEV-29127

Raspberry Pi Pico 2 with Headers

SKU: DEV-29127

The Raspberry Pi Pico 2 delivers a significant performance and feature boost, while retaining hardware and software compatibility with earlier members of the Raspberry Pi Pico series.

$6.60
In stock
SKU
DEV-29127
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Raspberry Pi Pico 2 is a new, $5 microcontroller board from Raspberry Pi. It's built on the RP2350: a new high-performance, secure microcontroller also from Raspberry Pi. The RP2350 features a higher core clock speed, double the on-chip SRAM, double the on-board flash memory, more powerful Arm cores, optional RISC-V cores, new security features, and upgraded interfacing capabilities. The Raspberry Pi Pico 2 delivers a significant performance and feature boost, while retaining hardware and software compatibility with earlier members of the Raspberry Pi Pico series.

The RP2350 provides a comprehensive security architecture, built around Arm TrustZone for Cortex-M, and incorporating signed boot, 8KB of antifuse OTP for key storage, SHA-256 acceleration, a hardware TRNG, and fast glitch detectors. These features, including the secure boot ROM, are extensively documented and available to all users without restriction. This transparent approach, which contrasts with the “security through obscurity” offered by legacy vendors, allows professional users to integrate RP2350, and Raspberry Pi Pico 2, into products with confidence.

The unique dual-core, dual-architecture capability of RP2350 allows users to choose between a pair of industry-standard Arm Cortex-M33 cores, and a pair of open-hardware Hazard3 RISC-V cores. Programmable in C / C++ and Python. With detailed documentation, Raspberry Pi Pico 2 is the ideal microcontroller development board for enthusiasts and professional developers alike.

This variation of the Pico 2 comes with headers pre-soldered to the board. Making things like breadboarding much easier.

Features & Specs

  • Headers Pre-installed
  • Form factor: 21 mm × 51 mm
  • CPU: Dual Arm Cortex-M33 or dual RISC-V Hazard3 processors @ 150MHz
  • Memory: 520 KB on-chip SRAM; 4 MB on-board QSPI flash
  • Interfacing: 26 multi-purpose GPIO pins, including 4 that can be used for ADC
  • Peripherals:
    • 2 × UART2 × SPI controllers
    • 2 × I2C controllers
    • 24 × PWM channels
    • 1 × USB 1.1 controller and PHY, with host and device support
    • 12 × PIO state machines
  • Input power: 1.8–5.5V DC
  • Operating temperature: -20°C to +85°C
  • Production lifetime: Raspberry Pi Pico 2 will remain in production until at least January 2040
  • Compliance: For a full list of local and regional product approvals, please visit pip.raspberrypi.com

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Pico 2 with Headers
Raspberry Pi Pico 2 with Headers
$6.60
DEV-29127
$6.6 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing