Raspberry Pi Pico Debug Cable
CAB-28698

Raspberry Pi Pico Debug Cable

SKU: CAB-28698

This 3 Pin JST-SH Cable is a 30cm cable for solderless Serial Wire Debug (SWD) connections for Raspberry Pi Pico.

$3.75
In stock
SKU
CAB-28698
In stock
Stock/Discounts

Product Overview

This 3 Pin JST-SH Cable is a 30cm cable for solderless Serial Wire Debug (SWD) connections for Raspberry Pi Pico, Pico H, and Pico WH boards. It features a 3-pin JST-SH connector on one end, compatible with the debug port on these boards, and three individual male headers on the other end. This configuration allows for flexible connections to breadboards, female headers, or GPIO pins on devices like the Raspberry Pi Pico line. The cable is also compatible with other devices utilizing a 3-pin JST-SH interface.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Raspberry Pi Pico Debug Cable
Raspberry Pi Pico Debug Cable
$3.75
CAB-28698
$3.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing